??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M323-0000-10-004-PW0334-100
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M323-0000-10-004-PW0334-100
VERF
Availability
Available
BC
Order code
BCC0LE5
TC
Artikelbezeichnung
BCC M323-0000-10-004-PW0334-100
PX
Product view
44223_03
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, angled, 3-pin, A-coded, Power indicator = Green LED, Function indicator = yes, Function indicator (Pin 4) = LED yellow, Cable = PUR welding spark resistant black, 10 m, drag chain compatible, Number of conductors = 3, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.